IESNA:LM-63-2002
[TEST]P953563
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-827-U-T3R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28478
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3972.9 3662.3 3450.8 3271.4 3127 3081.8 3186.8 3428.9 3819.8 4350.7
5012.8 5785.9 6617.2 7594.4 8562.8 9400 10060.7 10597.4 10967.9 11299
11328.1 10623.7 8246.3 7102.9 6383.8 5613.7 4849.5 3997.7 2884.9 1363.7
727.8 493 390.9 300.5 183.8 93.3 0
3972.9 3660.8 3450.8 3283.1 3140.1 3094.9 3202.9 3434.8 3809.6 4339
4996.8 5772.7 6655.1 7660 8637.2 9499.2 10212.4 10728.7 11107.9 11457.9
11465.2 10839.5 8562.8 7241.4 6499.1 5723.1 4942.8 4075 2944.7 1417.7
774.5 529.4 428.8 342.7 229 131.3 0
3972.9 3679.8 3472.7 3302 3163.5 3108.1 3192.6 3411.4 3761.5 4242.8
4855.3 5619.6 6383.8 7333.3 8365.9 9359.2 10202.2 10842.5 11352.9 11775.9
11958.2 11700 10943.1 8686.8 7353.7 6500.5 5688.1 4779.5 3672.5 2272.3
1305.4 808 662.2 557.1 437.5 221.7 0
3972.9 3685.6 3496 3347.2 3199.9 3135.8 3185.4 3342.9 3625.8 4028.4
4563.6 5234.5 5969.6 6808.3 7785.4 8854.5 9887.1 10826.4 11616.9 12194.5
12551.8 12541.6 12150.7 11439 10332 8627 7248.7 6115.5 4836.4 3140.1
1722.5 1034.1 700.1 507.6 323.8 118.1 0
3972.9 3720.6 3541.2 3399.8 3278.7 3208.7 3223.3 3337 3548.5 3856.3
4296.7 4849.5 5482.5 6143.2 7019.7 7957.5 9063.1 10216.8 11326.7 12268.9
12938.3 13246.1 13136.7 12637.9 11981.5 11141.4 10073.8 8775.8 7146.6 5047.9
2666.1 1217.8 589.2 320.9 180.9 81.7 0
3972.9 3745.4 3590.8 3471.2 3377.9 3325.4 3329.7 3393.9 3536.9 3742.5
4015.2 4388.6 4875.7 5405.2 6029.4 6782 7695 8732 9841.9 10956.2
12026.8 12922.3 13501.3 13651.5 13413.8 13018.5 12623.3 12082.2 11151.7 9340.2
6402.8 3039.5 1098.2 450.7 205.6 48.1 0
3972.9 3792.1 3662.3 3580.6 3520.8 3496 3507.7 3563.1 3657.9 3795
3981.7 4213.6 4525.7 4919.5 5330.8 5867.5 6548.6 7349.4 8266.8 9271.7
10350.9 11422.9 12442.4 13302.9 13968 14388.1 14605.4 14713.3 14669.5 13784.2
11280 7250.2 2995.7 872.2 296.1 78.8 0
3972.9 3841.7 3748.3 3703.1 3678.3 3690 3732.3 3790.6 3878.1 3991.9
4142.1 4318.6 4535.9 4839.3 5187.9 5597.7 6103.8 6761.6 7541.9 8450.5
9470 10530.3 11657.8 12796.8 13858.6 14838.7 15686.1 16352.6 16825.2 16450.4
14170.7 9811.3 4541.8 1436.6 399.6 78.8 0
3972.9 3905.9 3859.2 3849 3873.8 3933.6 4007.9 4101.3 4197.5 4305.5
4438.2 4576.8 4756.2 5017.2 5364.3 5791.7 6322.6 6927.9 7693.6 8589.1
9599.8 10676.2 11844.4 13097.3 14377.8 15690.5 16905.4 17962.8 18511.2 17954.1
15076.5 9439.4 3262.7 835.7 255.2 67.1 0
3972.9 3913.1 3876.7 3876.7 3917.5 3977.3 4070.7 4169.8 4270.5 4387.2
4514 4662.8 4833.5 5081.4 5434.4 5879.2 6417.4 7037.2 7858.4 8759.7
9782.1 10895 12073.4 13348.1 14676.8 16017.2 17243.8 18253.1 18743.1 17838.9
14516.4 8514.7 2609.2 635.9 212.9 58.3 0
3972.9 3952.5 3974.4 4034.2 4121.7 4241.3 4388.6 4537.4 4697.8 4853.9
5017.2 5201 5424.1 5705.6 6079 6580.7 7188.9 7873 8688.3 9506.5
10383 11290.2 12203.2 13168.8 14156.2 15086.7 15859.7 16241.8 15953 14185.3
10483.7 5250.6 1493.5 361.7 129.8 33.5 0
3972.9 3987.5 4034.2 4120.2 4241.3 4391.5 4573.8 4762 4945.8 5139.7
5338.1 5529.2 5745 5988.6 6291.9 6685.7 7159.8 7686.3 8239 8791.8
9407.3 10018.4 10628.1 11278.5 11940.7 12534.3 12923.7 12907.7 12306.8 10555.1
7540.4 3851.9 1252.8 399.6 159 58.3 0
3972.9 4016.7 4088.2 4206.3 4355.1 4535.9 4740.1 4939.9 5122.2 5297.3
5444.6 5575.8 5692.5 5793.1 5934.6 6125.7 6405.7 6698.9 7000.8 7277.9
7525.8 7718.4 7843.8 7915.3 8020.3 8056.7 7899.2 7450 6563.2 5136.8
3251 1553.3 573.2 246.5 147.3 58.3 0
3972.9 4066.3 4184.4 4340.5 4519.9 4697.8 4864.1 4996.8 5075.6 5091.6
5049.3 4957.4 4780.9 4500.9 4142.1 3722.1 3318.1 2978.2 2746.3 2606.3
2543.6 2496.9 2445.9 2383.2 2301.5 2203.8 2033.1 1766.2 1427.9 1037
703 465.3 293.2 191.1 112.3 30.6 0
3972.9 4113 4274.8 4430.9 4582.6 4694.9 4764.9 4743 4617.6 4375.5
4025.4 3592.3 3105.1 2654.5 2338 2132.3 1973.3 1853.7 1761.9 1693.3
1643.7 1594.1 1528.5 1455.6 1366.6 1282 1185.8 1061.8 917.4 748.2
574.6 420 285.9 183.8 103.6 21.9 0
3972.9 4149.4 4331.7 4473.2 4556.3 4565.1 4480.5 4267.6 3943.8 3531
3087.6 2707 2443 2256.3 2088.6 1952.9 1866.9 1818.7 1795.4 1783.7
1770.6 1751.7 1709.4 1636.4 1538.7 1413.3 1277.6 1146.4 1002 834.3
649 452.1 300.5 176.5 74.4 16 0
3972.9 4184.4 4366.7 4470.3 4486.3 4385.7 4158.2 3821.3 3439.1 3048.3
2760.9 2555.3 2378.8 2237.3 2133.8 2059.4 1995.2 1942.7 1897.5 1846.5
1826 1810 1775 1686 1579.6 1474.5 1366.6 1247 1118.7 985.9
835.7 659.2 439 275.7 129.8 43.8 0
3972.9 4219.4 4391.5 4460.1 4395.9 4175.7 3850.4 3472.7 3128.5 2877.6
2718.6 2562.6 2440.1 2338 2230 2098.8 1926.7 1799.8 1726.9 1662.7
1566.4 1519.8 1515.4 1511 1500.8 1478.9 1436.6 1375.4 1296.6 1194.5
1067.6 897 694.2 484.2 253.8 68.5 0
3972.9 4238.4 4406.1 4423.6 4289.4 4012.3 3637.5 3305 3036.6 2880.5
2765.3 2658.8 2552.4 2410.9 2193.6 1985 1789.6 1636.4 1462.9 1366.6
1341.8 1312.6 1280.6 1255.8 1247 1239.7 1214.9 1172.6 1109.9 1034.1
945.1 844.5 692.8 548.4 364.6 109.4 0
3972.9 4244.2 4409 4409 4239.8 3908.8 3544.1 3213.1 3017.6 2922.8
2848.4 2784.3 2677.8 2466.3 2171.7 1899 1680.2 1460 1337.4 1277.6
1214.9 1139.1 1082.2 1064.7 1054.5 1026.8 977.2 917.4 845.9 773
705.9 716.1 542.6 366.1 272.7 156.1 0
3972.9 4267.6 4416.3 4395.9 4191.7 3834.4 3462.5 3169.3 3027.8 2953.5
2908.2 2867.4 2752.2 2488.2 2160 1856.7 1620.4 1441 1414.7 1389.9
1289.3 1143.5 1061.8 1031.2 997.6 929.1 879.5 818.2 751.1 691.3
694.2 573.2 389.4 246.5 177.9 91.9 0
3972.9 4280.7 4428 4398.8 4177.1 3816.9 3453.7 3182.4 3023.5 2960.7
2924.3 2887.8 2769.7 2499.9 2171.7 1866.9 1624.8 1460 1455.6 1442.5
1344.7 1174.1 1076.4 1035.5 1002 929.1 879.5 822.6 759.9 687
654.9 510.5 344.2 245 182.3 90.4 0
